1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Morse Taper Sleeve B Type (Pull Screw Type) Pull Stud (PS-5)

NKS SLEEVE

Morse Taper Sleeve B Type (Pull Screw Type) Pull Stud (PS-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pullstud for B-type Morse taper sleeves (pull screw type).

Part Number
PS-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPulling screw Overall Length
(mm)
Application

฿ 1,166.86

NKS SLEEVE 1 Piece(s) 15 Day(s) M2485BT50 MAS-1 Standard Type

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories

Please check the type/dimensions/specifications of the part PS-5 in the Morse Taper Sleeve B Type (Pull Screw Type) Pull Stud series.

Products with similar specification

Part Number
PS-1
PS-16
PS-17
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPulling screw Overall Length
(mm)
Application

฿ 1,088.38

1 Piece(s) Same day M1660BT40 MAS-1 Standard Type

฿ 1,250.00

1 Piece(s) 22 Day(s) M1243BT30 MAS-1 Standard Type

฿ 1,180.00

1 Piece(s) 22 Day(s) M1243BT30 MAS-2 Standard Type