1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DSA Type Drill Socket

NKS DRILL SOCKET

DSA Type Drill Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,853.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Length can be adjusted when used in conjunction with side lock holder B-type.

Part Number
DSA26-MT2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,853.00

NKS DRILL SOCKET 1 Piece(s) 16 Day(s) 10

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type drill Holder Length L(mm) 92
Spindle side applicable holder Side Lock Holder B Type SLB26 Internal taper shape MT2 Weight(kg) 0.3
Adjustment screw section M26 P2 length 41

Please check the type/dimensions/specifications of the part DSA26-MT2 in the DSA Type Drill Socket series.