1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center coolant straight collet (CCK collet) (CCK32-6)

NKS COLLET

Center coolant straight collet (CCK collet) (CCK32-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Usable with all Nikken milling chucks, with cutting performance / durability 3 times better than standard end mills.

Part Number
CCK32-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)

฿ 2,600.00

NKS COLLET 1 Piece(s) 20 Day(s) 6

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type end mill Chuck Type Straight collet
Holder Length L(mm) 61.5 Outer Diameter(mm) 32

Please check the type/dimensions/specifications of the part CCK32-6 in the Center coolant straight collet (CCK collet) series.

Products with similar specification

Part Number
CCK32-10
CCK32-12
CCK32-16
CCK32-20
CCK32-25
CCK32-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRetainable blade diameter
(mm)

฿ 2,600.00

1 Piece(s) 11 Day(s) 10

฿ 2,772.00

1 Piece(s) 11 Day(s) 12

฿ 2,772.00

1 Piece(s) 20 Day(s) 16

฿ 2,772.00

1 Piece(s) 11 Day(s) 20

฿ 2,772.00

1 Piece(s) 20 Day(s) 25

฿ 2,600.00

1 Piece(s) 20 Day(s) 8