1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Chuck for High Speed Rotation (Part Number)

Milling Chuck for High Speed Rotation
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,597.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A milling chuck for high-speed rotation.
·Compatible with high pressure center through.

Part Number
BT30-C16-55G
BT30-C20-65G
BT30-C25-75G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
Maximum Allowable Rotational Speed
(min-1)
Chuck end inner diameter
(mm)
Applicable Collet Weight
(kg)
Chuck end outer diameter
(mm)

฿ 18,597.22

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) 574000016CCK16/KM160.640

฿ 19,339.84

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) 673000020CCK20/CCNK20/KM20/NK200.948

฿ 19,713.40

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) 752500025CCK25/CCNK25/KM25/NK251.255

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT30
Tool Type end mill Chuck Type Straight collet Spindle side applicable holder Taper NO.30