1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Jet Byte Sleeve (LEA32-12)

NKS SLEEVE

Oil Jet Byte Sleeve (LEA32-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For commercially available boring tool bits.
· With powerful ejection oil hole groove.
· Complete coolant effects for hole drilling work.
· The blade edge is not damaged since continuous strong pressure blows off the cutting chips.

Part Number
LEA32-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck end inner diameter
(mm)
Chuck end outer diameter
(mm)
Mounting Bolt

฿ 4,050.00

NKS SLEEVE 1 Piece(s) 15 Day(s) 1226M6

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Chuck Type Side lock Spindle side applicable holder Straight φ32
Chuck part length(mm) 26 Length under neck(mm) 70

Please check the type/dimensions/specifications of the part LEA32-12 in the Oil Jet Byte Sleeve series.

Products with similar specification

Part Number
LEA32-10
LEA32-16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipChuck end inner diameter
(mm)
Chuck end outer diameter
(mm)
Mounting Bolt

฿ 4,460.00

1 Piece(s) 15 Day(s) 1024M6

฿ 4,050.00

1 Piece(s) 20 Day(s) 1630M8