1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Jet Drill Sleeve (For MT Shank Drill)

NKS SLEEVE

Oil Jet Drill Sleeve (For MT Shank Drill)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,795.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For Morse taper shank drills.
· Equipped with four coolant injection nozzles along the drill groove.
· The nozzle position is a variable type, so a perfect coolant effect is demonstrated.
· No costly oil hole drill required, allowing unattended operation as well.

Part Number
LE50-MT2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,795.46

NKS SLEEVE 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Tool Type drill Spindle side applicable holder Straight φ50
Internal taper shape MT2 Length under neck(mm) 75 Flange Outside Diameter(mm) 66

Please check the type/dimensions/specifications of the part LE50-MT2 in the Oil Jet Drill Sleeve (For MT Shank Drill) series.