1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Height Pre-setter

Height Pre-setter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,309.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Speedily measures the reference position of the workpiece with high precision without damaging the cutting edge.
■ High Precision Detection
· Dimension between reference surface and 5 blade tip can be measured easily and precisely.
■ With Strong, Hard Magnet
· Has strong magnet (magnetic force 700 N) ideal for NC lathe, NC milling machine, and vertical/horizontal machining center.
■ Cutting chips and iron powder do not adhere
· Magnet base is ON/OFF switching type.
· Always keeps the bottom face of the magnet base clean.
■ Smooth cushioned structure does not damage the blade tip (overstroke 3 mm)
■ Complete dust prevention for the slide head
■ Proximity Lamp Included
· A red lamp lights once the measuring region is entered, and then the position "0" indicated by the long hand of the dial gauge is 100 mm or 150 mm from the datum level.

Part Number
HP-100SALE
HP-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Features 3

฿ 28,309.61

฿ 24,292.48

NKS TOOL PRESETTER 1 Piece(s) 15 Day(s) 100ON/OFF switch type magnet base that keeps the bottom of the magnet base clean.

฿ 31,933.15

NKS TOOL PRESETTER 1 Piece(s) 16 Day(s) 150ON/OFF switch type magnet base that keeps the bottom of the magnet base normal.

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Features 1 Dimension between reference surface and tip can be measured easily and precisely. Features 2 Has strong magnet (magnetic force 700 N) and ideal for NC lathe, NC milling machine, and vertical/horizontal machining center.
Features 4 A cushioned structure does not damage the blade tip (a stroke limiter up to 3 mm). Features 5 Perfect duct prevention for the slide head Features 6 It comes with a proximity lamp, which glows red when a workpiece enters the measurement field.