1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert Tip (General Purpose)

Insert Tip (General Purpose)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 410.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose insert tip. [Work Material]Steel, stainless steel, cast iron, aluminum, cast iron (high-speed machining), hardening steel, aluminum (high-speed machining)

Part Number
1MP-E2-ST10P
1MP-F2-H1
1MP-T2-TN90
3MP-D4-KPD010
3MP-E2-ST10P
3MS-B2-KBN10B
4MP-B4-KBN10B
4MP-D4-KPD010
4MP-E2-ST10P
4MP-F2-H1
4MP-T2-NS530
6MP-B4-KBN10B
6MP-C8-T2000Z
6MP-D2-KPD010
6MP-D4-KPD010
6MP-D8-KPD010
6MP-E2-ST10P
6MP-E4-ST10P
6MP-E8-ST10P
6MP-F4-H1
6MP-F8-H1
6MP-T8-NS530
10MP-B8-KBN10B
10MP-E2-ST10P
10MP-E8-ST10P
10MP-F4-H1
10MP-F8-H1
CC06-C8-AC630M
CC07-C4-AC630M
CC07-C8-AC630M
CC08-C4-AC630M
CC08-C8-AC630M
CC12-C4-AC410K
CC12-C8-AC630M
CN08-C8-AC630M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Material Nose R
(mm)
Applicable Boring Bar Grade Material type Note

฿ 851.47

NKS INSERT CHIP 10 Piece(s) 5 Day(s) OtherOtherSteel3Carbide P type0.2BCB12.7、BCB14.5EST10P-

฿ 851.47

NKS INSERT CHIP 10 Piece(s) 5 Day(s) OtherOtherCast Iron / Non-ferrous metal3Carbide K type0.2BCB12.7、BCB14.5FH1-

฿ 642.22

NKS INSERT CHIP 10 Piece(s) 5 Day(s) OtherOtherSteel / Stainless Steel3Cermet (Non-Coated)0.2BCB12.7、BCB14.5TTN90-

฿ 6,096.19

NKS INSERT CHIP 1 Piece(s) 5 Day(s) OtherOtherNon-ferrous metal3Diamond0.4For ZMAC16, ZMAC20, ZMAC25, DJ BiteDKPD010-

฿ 560.20

NKS INSERT CHIP 10 Piece(s) 5 Day(s) OtherOtherSteel3Carbide P type0.2For ZMAC16, ZMAC20, ZMAC25, DJ BiteEST10P-

฿ 1,810.82

NKS INSERT CHIP 1 Piece(s) 3 Day(s) T (Equilateral Triangle Type)OtherCast Iron / High Hardness Material3CBN0.2BCB19、BCB22、BCB29BKBN10B-

฿ 1,902.90

NKS INSERT CHIP 10 Piece(s) 5 Day(s) OtherOtherCast Iron / High Hardness Material3CBN0.4ZMAC32BKBN10B-

฿ 6,096.19

NKS INSERT CHIP 10 Piece(s) 5 Day(s) OtherOtherNon-ferrous metal3Diamond0.4ZMAC32DKPD010-

฿ 560.20

NKS INSERT CHIP 10 Piece(s) 5 Day(s) OtherOtherSteel3Carbide P type0.2ZMAC32EST10P-

฿ 560.20

NKS INSERT CHIP 10 Piece(s) 5 Day(s) OtherOtherCast Iron / Non-ferrous metal3Carbide K type0.2ZMAC32FH1-

฿ 642.22

NKS INSERT CHIP 10 Piece(s) 5 Day(s) OtherOtherSteel / Stainless Steel3Cermet (Non-Coated)0.2ZMAC32TNS530-

฿ 1,487.08

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Cast Iron / High Hardness Material3CBN0.4ZMAC42-ZMAC140, BCB38,BCB48, DJ Bite, MCCZ130, BAC130-BAC530BKBN10BThe tip clamp hole diameter of the 6 MP is ⌀2.8. For hole diameters of ⌀3.3 to ⌀3.5, a special tip clamp bolt (M2562D) is required.

฿ 516.92

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Steel / Stainless Steel / Cast Iron3Cermet Coating0.8ZMAC42-ZMAC140, BCB38,BCB48, DJ Bite, MCCZ130, BAC130-BAC530CT2000ZThe tip clamp hole diameter of the 6 MP is ⌀2.8. For hole diameters of ⌀3.3 to ⌀3.5, a special tip clamp bolt (M2562D) is required.

฿ 2,102.20

NKS INSERT CHIP 1 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Non-ferrous metal3Diamond0.2ZMAC42-ZMAC140, BCB38,BCB48, DJ Bite, MCCZ130, BAC130-BAC530DKPD010Because the 6MP-D (diamond) has different tip clamp hole diameters, special tip clamp bolts (M2562D) are required.

฿ 2,950.00

NKS INSERT CHIP 1 Piece(s) 16 Day(s) T (Equilateral Triangle Type)P (11°)Non-ferrous metal3Diamond0.4ZMAC42-ZMAC140, BCB38,BCB48, DJ Bite, MCCZ130, BAC130-BAC530DKPD010Because the 6MP-D (diamond) has different tip clamp hole diameters, special tip clamp bolts (M2562D) are required.

฿ 2,102.20

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Non-ferrous metal3Diamond0.8ZMAC42-ZMAC140, BCB38,BCB48, DJ Bite, MCCZ130, BAC130-BAC530DKPD010Because the 6MP-D (diamond) has different tip clamp hole diameters, special tip clamp bolts (M2562D) are required.

฿ 652.98

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Steel3Carbide P type0.2ZMAC42-ZMAC140, BCB38,BCB48, DJ Bite, MCCZ130, BAC130-BAC530EST10PThe tip clamp hole diameter of the 6 MP is ⌀2.8. For hole diameters of ⌀3.3 to ⌀3.5, a special tip clamp bolt (M2562D) is required.

฿ 516.92

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Steel3Carbide P type0.4ZMAC42-ZMAC140, BCB38,BCB48, DJ Bite, MCCZ130, BAC130-BAC530EST10PThe tip clamp hole diameter of the 6 MP is ⌀2.8. For hole diameters of ⌀3.3 to ⌀3.5, a special tip clamp bolt (M2562D) is required.

฿ 498.69

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Steel3Carbide P type0.8ZMAC42-ZMAC140, BCB38,BCB48, DJ Bite, MCCZ130, BAC130-BAC530EST10PThe tip clamp hole diameter of the 6 MP is ⌀2.8. For hole diameters of ⌀3.3 to ⌀3.5, a special tip clamp bolt (M2562D) is required.

฿ 516.92

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Cast Iron / Non-ferrous metal3Carbide K type0.4ZMAC42-ZMAC140, BCB38,BCB48, DJ Bite, MCCZ130, BAC130-BAC530FH1The tip clamp hole diameter of the 6 MP is ⌀2.8. For hole diameters of ⌀3.3 to ⌀3.5, a special tip clamp bolt (M2562D) is required.

฿ 516.92

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Cast Iron / Non-ferrous metal3Carbide K type0.8ZMAC42-ZMAC140, BCB38,BCB48, DJ Bite, MCCZ130, BAC130-BAC530FH1The tip clamp hole diameter of the 6 MP is ⌀2.8. For hole diameters of ⌀3.3 to ⌀3.5, a special tip clamp bolt (M2562D) is required.

฿ 584.92

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Steel / Stainless Steel3Cermet (Non-Coated)0.8ZMAC42-ZMAC140, BCB38,BCB48, DJ Bite, MCCZ130, BAC130-BAC530TNS530The tip clamp hole diameter of the 6 MP is ⌀2.8. For hole diameters of ⌀3.3 to ⌀3.5, a special tip clamp bolt (M2562D) is required.

฿ 1,564.88

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Cast Iron / High Hardness Material3CBN0.8DAC C Type BCB62, BCB82, BCB100BKBN10B-

฿ 633.77

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Steel3Carbide P type0.2DAC C Type BCB62, BCB82, BCB100EST10P-

฿ 633.77

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Steel3Carbide P type0.8DAC C Type BCB62, BCB82, BCB100EST10P-

฿ 633.77

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Cast Iron / Non-ferrous metal3Carbide K type0.4DAC C Type BCB62, BCB82, BCB100FH1-

฿ 633.77

NKS INSERT CHIP 10 Piece(s) 5 Day(s) T (Equilateral Triangle Type)P (11°)Cast Iron / Non-ferrous metal3Carbide K type0.8DAC C Type BCB62, BCB82, BCB100FH1-

฿ 410.49

NKS INSERT CHIP 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)C(7°)Steel / Stainless Steel / Cast Iron2Coating Carbide M0.8ZMAC32R、ZMAC42R、ZMAC55RCAC630M-

฿ 467.94

NKS INSERT CHIP 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)C(7°)Steel / Stainless Steel / Cast Iron2Coating Carbide M0.4RAC25ECAC630M-

฿ 463.70

NKS INSERT CHIP 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)C(7°)Steel / Stainless Steel / Cast Iron2Coating Carbide M0.8RAC25ECAC630M-

฿ 527.80

NKS INSERT CHIP 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)C(7°)Steel / Stainless Steel / Cast Iron2Coating Carbide M0.4ZMAC70R、ZMAC85R、RAC25E(CC08)、RAC32ECAC630M-

฿ 544.13

NKS INSERT CHIP 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)C(7°)Steel / Stainless Steel / Cast Iron2Coating Carbide M0.8ZMAC70R、ZMAC85R、RAC25E(CC08)、RAC32ECAC630M-

฿ 621.71

NKS INSERT CHIP 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)C(7°)Cast Iron2Coating Carbide K0.4ZMAC100R、ZMAC140R、RAC43E~RAC100ECAC410K-

฿ 642.09

NKS INSERT CHIP 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)C(7°)Steel / Stainless Steel / Cast Iron2Coating Carbide M0.8ZMAC100R、ZMAC140R、RAC43E~RAC100ECAC630M-

฿ 625.76

NKS INSERT CHIP 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)N(0°)Steel / Stainless Steel / Cast Iron2Coating Carbide M0.8RAC43 - RAC530 (Dual use-type eccentric shaft)CAC630M-

Loading...

  1. 1