1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Single Action Tap Collet

Single Action Tap Collet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,650.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rotary bearing cam mechanism provides high accuracy, high sensitivity, and long service life.
· It can be used with all tapper chucks.
· Reverse torque is 1.4 times greater than forward torque
· Prevents cutting powder trouble
· One-touch Clamp Tap
· Incredibly easy operation
· ZKG tap collets do not have a built-in mechanism for adjusting set torque

Part Number
ZKG12-1/4
ZKG12-1/4P
ZKG12-1/8
ZKG12-1/8P
ZKG12-3
ZKG12-3/8
ZKG12-3/16
ZKG12-4
ZKG12-5
ZKG12-5/16
ZKG12-5-100L
ZKG12-6
ZKG12-6-100L
ZKG12-7/16
ZKG12-8
ZKG12-8-100L
ZKG12-10
ZKG12-10-100L
ZKG12-12
ZKG16-1/2
ZKG16-1/4P
ZKG16-1/8P
ZKG16-3/8P
ZKG16-3/16
ZKG16-5/8
ZKG16-5/16
ZKG16-6
ZKG16-7/16
ZKG16-8
ZKG16-9/16
ZKG24-1/2
ZKG24-1/2P
ZKG24-1/4P
ZKG24-3/4
ZKG24-3/8P
ZKG24-5/8
ZKG24-5/8P
ZKG24-7/8
ZKG24-8
ZKG24-9/16
ZKG24-10
ZKG24-12
ZKG24-14
ZKG24-16
ZKG24-18
ZKG24-20
ZKG24-22
ZKG24-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpindle side applicable holder Possible Tap (M) Possible Tap (Other than M) Collet length Chuck end outer diameter
(mm)
Length under neck
(mm)

฿ 4,846.98

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG12-U1/4Standard Length1931

฿ 4,846.98

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG12-P1/4Standard Length2636

฿ 4,846.98

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG12-U1/8Standard Length1330.5

฿ 4,846.98

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG12-P1/8Standard Length1932

฿ 4,869.80

NKS COLLET 1 Piece(s) 15 Day(s) -ZKG12M3-Standard Length1330.5

฿ 4,650.88

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG12-U3/8Standard Length1931

฿ 4,650.88

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG12-U3/16Standard Length1330.5

฿ 4,846.98

NKS COLLET 1 Piece(s) 15 Day(s) -ZKG12M4-Standard Length1330.5

฿ 4,846.98

NKS COLLET 1 Piece(s) 15 Day(s) -ZKG12M5-Standard Length1330.5

฿ 4,650.88

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG12-U5/16Standard Length1931

฿ 6,807.98

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG12M5-Standard Length +100 mm13130.5

฿ 4,869.80

NKS COLLET 1 Piece(s) 15 Day(s) -ZKG12M6-Standard Length1931

฿ 6,807.98

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG12M6-Standard Length +100 mm19131

฿ 4,650.88

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG12-U7/16Standard Length1931

฿ 4,869.80

NKS COLLET 1 Piece(s) 15 Day(s) -ZKG12M8-Standard Length1931

฿ 6,807.98

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG12M8-Standard Length +100 mm19131

฿ 4,869.80

NKS COLLET 1 Piece(s) 15 Day(s) -ZKG12M10-Standard Length1931

฿ 6,807.98

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG12M10-Standard Length +100 mm19131

฿ 4,844.67

NKS COLLET 1 Piece(s) 15 Day(s) -ZKG12M12-Standard Length1931

฿ 5,235.51

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG16-U1/2Standard Length1938

฿ 5,258.33

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG16-P1/4Standard Length2644

฿ 5,235.51

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG16-P1/8Standard Length1939

฿ 5,019.69

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG16-P3/8Standard Length2644

฿ 5,019.69

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG16-U3/16Standard Length1337.5

฿ 5,019.69

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG16-U5/8Standard Length2642

฿ 5,019.69

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG16-U5/16Standard Length1938

฿ 5,258.33

NKS COLLET 1 Piece(s) 15 Day(s) -ZKG16M6-Standard Length1938

฿ 5,019.69

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG16-U7/16Standard Length1938

฿ 5,742.00

NKS COLLET 1 Piece(s) 16 Day(s) -ZKG16M8-Standard Length1938

฿ 5,019.69

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG16-U9/16Standard Length2642

฿ 5,865.16

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG24-U1/2Standard Length1945

฿ 5,865.16

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG24-P1/2Standard Length3249

฿ 5,865.16

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG24-P1/4Standard Length2649

฿ 5,622.32

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG24-U3/4Standard Length2648

฿ 5,865.16

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG24-P3/8Standard Length2649

฿ 5,622.32

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG24-U5/8Standard Length2648

฿ 5,622.32

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG24-P5/8Standard Length3249

฿ 5,622.32

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG24-U7/8Standard Length3248

฿ 7,067.00

NKS COLLET 1 Piece(s) 16 Day(s) 10ZKG24M8-Standard Length1945

฿ 5,622.32

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG24-U9/16Standard Length2648

฿ 7,067.00

NKS COLLET 1 Piece(s) 16 Day(s) 10ZKG24M10-Standard Length1945

฿ 5,865.16

NKS COLLET 1 Piece(s) 15 Day(s) -ZKG24M12-Standard Length1945

฿ 7,067.00

NKS COLLET 1 Piece(s) 16 Day(s) 10ZKG24M14-Standard Length2648

฿ 7,067.00

NKS COLLET 1 Piece(s) 16 Day(s) 10ZKG24M16-Standard Length2648

฿ 7,067.00

NKS COLLET 1 Piece(s) 16 Day(s) 10ZKG24M18-Standard Length2648

฿ 5,887.97

NKS COLLET 1 Piece(s) 15 Day(s) -ZKG24M20-Standard Length2648

฿ 5,887.97

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG24M22-Standard Length3248

฿ 5,879.24

NKS COLLET 1 Piece(s) 5 Day(s) -ZKG24M24-Standard Length3248

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type Tap