1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapper for Multi Shaft

Tapper for Multi Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,310.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a safe clutch type. The world's thinnest type. More than sufficient float amount.

Part Number
MM2-12
MM3-16
MM3-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
Spindle side applicable holder Possible Tap (M) Applicable Collet Chuck end outer diameter
(mm)

฿ 12,310.80

NKS TAP HOLDER 1 Piece(s) 5 Day(s) 143MT2M2~12ZKG12-(M)2、3、4、5、6、8、10、1236

฿ 13,543.43

NKS TAP HOLDER 1 Piece(s) 5 Day(s) 163MT3M3~16ZKG16-(M)3、4、5、6、8、10、12、14、1643

฿ 15,920.64

NKS TAP HOLDER 1 Piece(s) 5 Day(s) 170MT3M8~24ZKG24-(M)8、10、12、14、18、20、22、2455

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Tool Type Tap
Tapper Float Stretching(mm) 20 Tapper Float Shrinkage(mm) 20