1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick Change Holder

NKS HOLDER

Quick Change Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,613.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
■ 3 second tool interchange for increased efficiency.
· A quick-change type for heavy-duty cutting that enables 3-second milling tool replacement.
■ Protects machine spindles
· Protects spindle taper component, maintaining high precision work.
■ Ideal Taper
· Uses an NT taper for both inner and outer diameters, making it an ideal taper holder for heavy cutting applications as well as tool fitting and removing.
■ High Precision and Long Life
· SNCM material is carburized and sub-zero treated, achieving a high accuracy finish and excellent durability.

Part Number
HA40-T35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,613.00

NKS HOLDER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Holder Length L(mm) 35.6
Spindle side applicable holder NT40 Pulling screw U5/8-11-Threaded Internal taper shape NT35
Chuck end outer diameter(mm) 79

Please check the type/dimensions/specifications of the part HA40-T35 in the Quick Change Holder series.