1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight shank touch point

Straight shank touch point
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,040.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With LED. Can be easily attached to / detached from Nikken Milling Chuck Styles 20 and 32.

Part Number
TP-20
TP-32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle side applicable holder

฿ 9,040.53

NKS CENTERING?TOOL 1 Piece(s) 5 Day(s) Milling chuck φ20

฿ 9,265.40

NKS CENTERING?TOOL 1 Piece(s) 5 Day(s) Milling chuck φ32

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Overall Length(mm) 157 Gauge O.D.(mm) 10
Length under neck(mm) 45