1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Centering end mill

NKS CENTERING?TOOL

Centering end mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,303.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Single-edged end mill.
[Applications]
Suitable for positioning, chamfering, etc.

Part Number
CC12-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,303.00

NKS CENTERING?TOOL 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 90 Tool Diameter (D)(mm) 12
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type High-speed steel
Overall Length(mm) 145 Handle diameter(mm) 16 Handle length(mm) 100
Length under neck(mm) 45

Please check the type/dimensions/specifications of the part CC12-16 in the Centering end mill series.