1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center drill holder (for multi-lock milling chuck)

Center drill holder (for multi-lock milling chuck)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,888.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Suitable for centering in narrow spaces.
(See manufacturer catalog for details)

Part Number
NCD32-6-150
NCD32-8-100
NCD32-8-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Holder Length L
(mm)

฿ 7,067.00

NKS CENTERING?TOOL 1 Piece(s) 16 Day(s) 6135

฿ 5,888.00

NKS CENTERING?TOOL 1 Piece(s) 16 Day(s) 885

฿ 7,067.00

NKS CENTERING?TOOL 1 Piece(s) 16 Day(s) 8135

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type drill Chuck Type Side lock
Spindle side applicable holder Milling chuck φ32 Chuck end outer diameter(mm) 16