1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight shank slim chuck (general purpose) (K20-SK6-100)

NKS CHUCK

Straight shank slim chuck (general purpose) (K20-SK6-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Straight shank slim chuck for multi-lock milling chuck.

Part Number
K20-SK6-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Spindle side applicable holder Overall Length
(mm)
Applicable Collet Weight
(kg)
Chuck end outer diameter
(mm)
Length under neck
(mm)

฿ 3,950.02

NKS CHUCK 1 Piece(s) 5 Day(s) 0.7~6.0Milling chuck φ20100Slim Collet SK60.219.537

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Tool Type end mill
Accessory Nut