1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tin Bearing Nut

Tin Bearing Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,995.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This nut can be used with your slim chuck.
·Just change the nut to transform the standard slim chuck or SK collet into a jet type
·Heavy-duty injection through triangular grooves for jet injection instead of a slotted collet
·No coolant splashing even at high rotational speeds
·Supports different shank diameters by changing the cap
[Applications]
For burnishing drills for through holes.
For drilling through holes by drills with oil holes. Water supply and water addition to the drill shoulder.
For blades with coolant grooves.

Part Number
SKN-13B
SKN-16B
SKN-25B
SKN-25B-GH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication

฿ 1,995.46

NKS TOOLING SUPPLY 1 Piece(s) 5 Day(s) Slim Chuck, TiN Bearing Nut for Style SK13

฿ 2,036.47

NKS TOOLING SUPPLY 1 Piece(s) 3 Day(s) Slim Chuck, TiN Bearing Nut for Style SK16

฿ 2,487.54

NKS TOOLING SUPPLY 1 Piece(s) 5 Day(s) Slim Chuck, TiN Bearing Nut for Style SK25

฿ 2,487.54

NKS TOOLING SUPPLY 1 Piece(s) 5 Day(s) Slim Chuck, TiN Bearing Nut for Style SK25 (Supports GH Handle)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories