(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Drill chuck for multi-lock milling chuck. ·Compact, high precision, rigid
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine | Tool Type | drill |
---|
Please check the type/dimensions/specifications of the part D32-NPU8 in the NPU Drill Chuck series.
Part Number |
---|
D32-NPU13 |
D42-NPU13 |
D42-NPU8 |
N30-NPU13 |
N35-NPU13 |
N40-NPU13 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Holder Length L (mm) | Spindle side applicable holder |
---|---|---|---|---|---|---|---|
฿ 11,237.20 | 1 Piece(s) | 15 Day(s) | 1 to 13 | 84.5~96.5 | Milling chuck φ32 | ||
฿ 11,207.86 | 1 Piece(s) | 5 Day(s) | 1 to 13 | 79.5~91.5 | Milling chuck φ42 | ||
฿ 10,162.93 | 1 Piece(s) | 5 Day(s) | 0.3~8 | 55.5~62.5 | Milling chuck φ42 | ||
฿ 12,266.28 | 1 Piece(s) | 5 Day(s) | 1 to 13 | - | Nonstop Chuck Holder NQM2-30 | ||
฿ 13,069.13 | 1 Piece(s) | 5 Day(s) | 1 to 13 | - | Nonstop Chuck Holder NQM3-35 | ||
฿ 13,647.07 | 1 Piece(s) | 15 Day(s) | 1 to 13 | - | Nonstop Chuck Holder NQM4-40 |
How can we improve?
How can we improve?