(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· National taper type multi-lock milling chuck. A quiet cutting sound, recognizable as soon as shaving begins.
Part Number |
---|
MCA30F-22 |
MCA40F-22 |
MCA40F-32 |
MCA40F-42 |
MCA50F-32 |
MCA50F-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Holder Length L (mm) | Spindle side applicable holder | Chuck end inner diameter (mm) | Pulling screw | Chuck end outer diameter (mm) | Chuck part length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,958.93 ฿ 16,399.47 | NKS MILLING CHUCK | 1 Piece(s) | 15 Day(s) | 64.6 | NT30 | 22 | W1/2-12-Threaded | 57 | 64.6 | ||
฿ 20,155.86 | NKS MILLING CHUCK | 1 Piece(s) | 5 Day(s) | 60.8 | NT40 | 22 | U5/8-11-Threaded | 57 | 47.2 | ||
฿ 20,170.15 ฿ 17,973.62 | NKS MILLING CHUCK | 1 Piece(s) | 17 Day(s) | 68.6 | NT40 | 32 | U5/8-11-Threaded | 69 | 68.6 | ||
฿ 31,850.00 ฿ 25,480.00 | NKS MILLING CHUCK | 1 Piece(s) | 16 Day(s) | 101.6 | NT40 | 42 | U5/8-11-Threaded | 84 | 101.6 | ||
฿ 24,130.18 | NKS MILLING CHUCK | 1 Piece(s) | 5 Day(s) | 73.6 | NT50 | 32 | U1-8-Threaded | 69 | 52.4 | ||
฿ 28,956.47 | NKS MILLING CHUCK | 1 Piece(s) | 5 Day(s) | 79 | NT50 | 42 | U1-8-Threaded | 86 | 54.8 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine | Tool Type | end mill |
---|---|---|---|---|---|
Chuck Type | Straight collet | Accessory | Tightening Handle |
How can we improve?
How can we improve?