1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MZE ZET1 Drill with Chamfering Blade (External Lubricating Type)

MZE ZET1 Drill with Chamfering Blade (External Lubricating Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ZET1 external lubrication type drill with chamfering blade.
[Features]
· A sharp, tough, straight cutting edge.
· Carbide drill with chamfering blade.
[Applications]
· A single unit supports screw pilot hole drilling and chamfering for a wide range of work materials.

Part Number
MZE0340MM04-VP15TF
MZE0680MM08-VP15TF
MZE0850MM10-VP15TF
MZE1030SM12-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Shank Diameter D4
(mm)
Hole Drilling Depth
(mm)
Dimensions Shank Diameter D4
(mm)
Applicable Screw Size Dimensions Step Length L4
(mm)

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 3.42577436M412

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 6.8241048310M824

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 8.5301220312M1030

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 10.3241242214M1224

Loading...

  1. 1

Basic Information

work material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Shank Type End Mill Link
Coating Y/N None Coating Type Non-Coated With/without Oil Hole None
Lubrication Method External Point Angle(°) 140 Thinning Available