1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chuck Handle (JH-4)

CHUCK ARBORS DRILL CHUCKS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

for drill chucks.

[Features]
·The quality of a drill chuck is determined by factors such as core run-out accuracy, "grasping power" to grip the drill, and "durability" to maintain accuracy.
·Runout precision: We ensure a high accuracy that exceeds the run-out accuracy of the JIS standard.
·Gripping force: Outstanding technology and strict quality control ensure a stable and strong gripping force.
·endurance: Appropriate heat treatment provides excellent wear resistance and maintains accuracy for a long time.
·jacob stever hole: Since the taper hole is finished by grinding, the taper contact amount is extremely large and there is no slippage.

Features

●High precision or more than JIS standard swinging accuracy is secured.
●High precision and outstanding durability.
●It is a tapered hole for grinding finish.
●It is a powerful and stable grasping power.
●Drill can be detached from drill chuck.

Usage

●For attaching drills etc.

Specification

●SPQ(piece):1

Accessories

●Chuck Handle
Part Number
JH-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipd
(mm)
L1
(mm)
L2
(mm)
Nominal Compatible Drill Chuck

฿ 267.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) 1 Day(s) 3.17552304m/m(3m/m)3MG・4MG

Loading...

  1. 1
 

Basic Information

Product Category Attachments/Accessories

Please check the type/dimensions/specifications of the part JH-4 in the Chuck Handle series.

Products with similar specification

Part Number
JH-13
JH-14
JH-19
JH-5
JH-6.5
JH-D5
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipd
(mm)
L1
(mm)
L2
(mm)
Nominal Compatible Drill Chuck

฿ 289.00

1 Piece(s) 1 Day(s) 81105913m/m(16ELm/m)13MG

฿ 385.00

1 Piece(s) 12 Day(s) 91206314m/m(16m/mBC13)14MG・16MG

฿ 855.00

1 Piece(s) 12 Day(s) 9.512579.519m/m19MG

฿ 257.00

1 Piece(s) 10 Day(s) 465495m/m(6.5ELm/m、8Lm/m)5MG・6.5ELMG

฿ 257.00

1 Piece(s) 12 Day(s) 5.575516.5m/m(M8m/m、J8m/m、10ELm/m)6.5MG・M8MG・J8MG・10ELMG

฿ 249.00

1 Piece(s) 5 Day(s) 45236D5m/mD5MG