1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyless Drill Chuck Ultra Precision Grade (Gold) (LC8-G)

YKW DRILL CHUCK

Keyless Drill Chuck Ultra Precision Grade (Gold) (LC8-G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The world's No. 1 accuracy : The ultra-precision class is finished to unparalleled precision by assembling world-class technologies.
· Runout accuracy (total indicator reading, TIR): 30 μ or less.
· Used test bar: Maximum gripping diameter and radius.
· It demonstrates fully sufficient power for high precision machining, such as tooling of machining centers and jig borers, etc.
· Handle not required: Because a large number of thrust balls are used on the inside, no tools such as handles are required, meaning that attachment and removal of cutting tools can be performed easily with the fingertips.

 
Part Number
LC8-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Holder Length L
(mm)
L1
(mm)
L2
(mm)
Jacobs taper Mass
(g)
D
(mm)

฿ 7,910.08

YKW DRILL CHUCK 1 Piece(s) 9 Day(s) 0.5~868.57668.5JT.NO.2S40038

Loading...

  1. 1

Basic Information

Product Category Main Body Specifications High Precision Grade (Gold) Runout accuracy(μm) 30 or Less