1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BT Shank CNC Keyless Drill Chuck (BT40-LC13F-95)

YKW DRILL CHUCK

BT Shank CNC Keyless Drill Chuck (BT40-LC13F-95)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A strong grip with high accuracy.
· Machining center buddy.
· Perfect for drilling. Integral-type BT shank and chuck. Greater safety and reliability: The conventional tapered holder B and chuck are tightly fastened to prevent dropout during rotation and cutting.
· Increased power with hook wrench. No loosening even if spindle stops suddenly. Retightening with attached hook wrench increases gripping force.
· It does not loosen or slip, so safety and security are ensured for unmanned operations, etc.
· Much shorter and more compact. Short Mount Design: Taper Holder

 
Part Number
BT40-LC13F-95 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
L1
(mm)
L2
(mm)
Taper
(mm)
Mass
(g)
Supported wrenches D
(mm)

฿ 16,572.00

฿ 13,257.60

YKW DRILL CHUCK 1 Piece(s) 17 Day(s) BT400.5~1310795BT401700FS13LC50

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Features 1 Integral-type BT shank and chuck. Greater safety and reliability: The conventional tapered holder B and chuck are tightly fastened to prevent dropout during rotation and cutting.
Features 2 If retightening is done with the attached hook, the holding strength is improved. It does not loosen or slip, so safety and security are ensured for unmanned operations, etc. Features 3 A rational short-mount design using taper holder B type. Features 4 Excellent runout accuracy with the integrated structure of the shank and head. Full inspection is carried out to assure high quality.

Please check the type/dimensions/specifications of the part BT40-LC13F-95 in the BT Shank CNC Keyless Drill Chuck series.

Products with similar specification

Part Number
BT30-LC6.5F-70
BT40-LC13F-135
BT40-LC13F-175
BT40-LC16F-100
BT40-LC16F-140
BT40-LC16F-180
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
L1
(mm)
L2
(mm)
Taper
(mm)
Mass
(g)
Supported wrenches D
(mm)

฿ 14,724.40

1 Piece(s) 5 Day(s) BT300.5~6.57670BT30700FS6.5LC34

฿ 16,572.00

1 Piece(s) 17 Day(s) BT400.5~13147135BT402300FS13LC50

฿ 17,199.00

1 Piece(s) 16 Day(s) BT400.5~13187175BT402800FS13LC50

฿ 18,054.00

1 Piece(s) 16 Day(s) BT403 to 16113100BT402000FS16LC56

฿ 18,054.00

1 Piece(s) 16 Day(s) BT403 to 16153140BT402800FS16LC56

฿ 18,774.00

1 Piece(s) 16 Day(s) BT403 to 16190180BT403400FS16LC56