(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For drilling and tapping: One unit plays two roles.
[Features]
· Adopts a reverse rotation locking function that enables machining in reverse.
· Tap stand can process up to M16.
· Loosening prevention is realized with a single touch.
· Prevents loosening even with instantaneous stops during high speed rotation.
· The same cutting torque can be achieved with both forward and reverse rotation.
· Can be retightened using a hook wrench, improving safety.
· Compact design: Same dimensions as conventional keyless chuck. A logical short-mount design.
· Runout accuracy of 0.05 mm or less: Meets JIS B 4634 with a standard test bar, maximum grasping diameter, and 1/2 diameter measurement.
· No loosening, even when the spindle stops suddenly: Includes key lock function through lock ring operation.
· Function improvements for greater safety: Adopts a completely integrated shank structure to prevent falling out while rotating.
Part Number |
---|
BT30-SLC13-110 |
BT40-SLC13-105 |
BT50-SLC13-115 |
M2T-SLC13-95 |
M3T-SLC13-95 |
M4T-SLC13-95 |
ST20-SLC13-150 |
ST25-SLC13-160 |
ST32-SLC13-170 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | L1 (mm) | L2 (mm) | Mass (g) | shank | E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,987.00 ฿ 13,589.60 | YKW DRILL CHUCK | 1 Piece(s) | 16 Day(s) | BT30 | 110 | 122.5 | 1400 | BT30 | - | ||
฿ 16,987.00 ฿ 13,589.60 | YKW DRILL CHUCK | 1 Piece(s) | 16 Day(s) | BT40 | 106 | 118.5 | 1900 | BT40 | - | ||
฿ 21,490.00 ฿ 17,192.00 | YKW DRILL CHUCK | 1 Piece(s) | 16 Day(s) | BT50 | 115 | 127.5 | 4500 | BT50 | - | ||
฿ 11,050.30 | YKW KEYLESS DRILL CHUCKS | 1 Piece(s) | 10 Day(s) | - | 95.5 | 108 | 1200 | MT2 | - | ||
฿ 11,064.13 | YKW KEYLESS DRILL CHUCKS | 1 Piece(s) | 12 Day(s) | - | 95.5 | 108 | 1300 | MT3 | - | ||
฿ 11,614.30 ฿ 11,125.34 | YKW KEYLESS DRILL CHUCKS | 1 Piece(s) | 10 Day(s) | - | 95.5 | 108 | 1700 | MT4 | - | ||
฿ 10,802.88 | YKW KEYLESS DRILL CHUCKS | 1 Piece(s) | 1 Day(s) | - | 90.5 | 103 | 1200 | ST20 | 60 | ||
฿ 12,024.00 | YKW KEYLESS DRILL CHUCKS | 1 Piece(s) | 5 Day(s) | - | 90.5 | 103 | 1300 | ST25 | 70 | ||
฿ 10,844.36 | YKW KEYLESS DRILL CHUCKS | 1 Piece(s) | 5 Day(s) | - | 90.5 | 103 | 1500 | ST32 | 80 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Retainable blade diameter(mm) | 0.5~13 |
---|---|---|---|---|---|
D1(mm) | 51 | Supported wrenches | FS13LC | Accessory | Wrench (FS13LC) |
How can we improve?
How can we improve?