1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TC Type Tap Collet

TC Type Tap Collet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,683.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Has a built-in radial direction float, which means it corrects core misalignment between the spindle and workpiece and is suitable for precision tapping.

 
Part Number
TC12-1/2
TC12-1/4
TC12-3/8
TC12-5/16
TC12-7/16
TC12-M3
TC12-M4
TC12-M5
TC12-M6
TC12-M8
TC12-M10
TC12-M12
TC12-P1/8
TC16-1/2
TC16-1/4
TC16-3/8
TC16-5/8
TC16-5/16
TC16-7/16
TC16-9/16
TC16-M4
TC16-M5
TC16-M6
TC16-M8
TC16-M10
TC16-M12
TC16-M14
TC16-M16
TC16-P1/4
TC16-P1/8
TC24-1/2
TC24-3/4
TC24-3/8
TC24-5/8
TC24-7/8
TC24-7/16
TC24-9/16
TC24-M10
TC24-M12
TC24-M14
TC24-M16
TC24-M18
TC24-M20
TC24-M22
TC24-M24
TC24-P1/2
TC24-P1/4
TC24-P1/8
TC24-P3/8
TC24-P5/8
TC39-1
TC39-1-1/2
TC39-1-1/4
TC39-1-1/8
TC39-1-3/8
TC39-3/4
TC39-7/8
TC39-M18
TC39-M20
TC39-M22
TC39-M24
TC39-M27
TC39-M30
TC39-M33
TC39-M36
TC39-M39
TC39-P1
TC39-P1-1/8
TC39-P1/2
TC39-P3/4
TC39-P5/8
TC39-P7/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD1
(mm)
D2
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
W
(mm)
Mass
(g)
Tap Size (M) Tap Size (UNC) Tap Size (PT-PS)

฿ 4,954.31

YKW COLLET 1 Piece(s) 5 Day(s) 3819.59.043997.0--1/2-

฿ 4,683.89

YKW COLLET 1 Piece(s) 5 Day(s) 3819.56.037.5744.5255-1/4-

฿ 4,683.89

YKW COLLET 1 Piece(s) 5 Day(s) 3819.57.037.5865.5255-3/8-

฿ 4,954.31

YKW COLLET 1 Piece(s) 5 Day(s) 3819.56.137.5815.0--5/16-

฿ 4,954.31

YKW COLLET 1 Piece(s) 5 Day(s) 3819.58.037.5956.0--7/16-

฿ 4,683.89

YKW COLLET 1 Piece(s) 5 Day(s) 3819.54.037.5593.2255M3--

฿ 4,683.89

YKW COLLET 1 Piece(s) 5 Day(s) 3819.55.037.5644.0255M4--

฿ 4,684.67

YKW COLLET 1 Piece(s) 5 Day(s) 3819.55.537.5724.5260M5--

฿ 4,683.89

YKW COLLET 1 Piece(s) 5 Day(s) 3819.56.037.5744.5255M61/4-

฿ 4,683.89

YKW COLLET 1 Piece(s) 5 Day(s) 3819.56.237.5815.0255M8--

฿ 4,683.89

YKW COLLET 1 Piece(s) 5 Day(s) 3819.57.037.5865.5255M103/8-

฿ 4,688.54

YKW COLLET 1 Piece(s) 9 Day(s) 3819.58.543976.5285M12--

฿ 4,954.31

YKW COLLET 1 Piece(s) 5 Day(s) 3819.58.043706.0---P1/8

฿ 5,208.29

YKW COLLET 1 Piece(s) 5 Day(s) 47259.043967.0--1/2-

฿ 4,971.19

YKW COLLET 1 Piece(s) 5 Day(s) 47256.043764.5470-1/4-

฿ 4,970.41

YKW COLLET 1 Piece(s) 5 Day(s) 47257.043885.5465-3/8-

฿ 5,208.29

YKW COLLET 1 Piece(s) 5 Day(s) 472512.0461109.0--5/8-

฿ 5,208.29

YKW COLLET 1 Piece(s) 5 Day(s) 47256.143835.0--5/16-

฿ 5,208.29

YKW COLLET 1 Piece(s) 5 Day(s) 47258.043926.0--7/16-

฿ 5,022.33

YKW COLLET 1 Piece(s) 5 Day(s) 472510.5461058.0800-9/16-

฿ 5,208.29

YKW COLLET 1 Piece(s) 5 Day(s) 47255.043664.0-M4--

฿ 4,971.96

YKW COLLET 1 Piece(s) 5 Day(s) 47255.543744.5475M5--

฿ 4,971.19

YKW COLLET 1 Piece(s) 5 Day(s) 47256.043764.5470M61/4-

฿ 4,971.19

YKW COLLET 1 Piece(s) 5 Day(s) 47256.243835.0470M8--

฿ 4,970.41

YKW COLLET 1 Piece(s) 5 Day(s) 47257.043885.5465M103/8-

฿ 4,971.19

YKW COLLET 1 Piece(s) 5 Day(s) 47258.543946.5470M12--

฿ 5,022.33

YKW COLLET 1 Piece(s) 5 Day(s) 472510.5461038.0800M14--

฿ 4,975.06

YKW COLLET 1 Piece(s) 5 Day(s) 472512.54611010495M16--

฿ 5,208.29

YKW COLLET 1 Piece(s) 5 Day(s) 472511.046779.0---P1/4

฿ 5,208.29

YKW COLLET 1 Piece(s) 5 Day(s) 47258.043676.0---P1/8

฿ 6,012.54

YKW COLLET 1 Piece(s) 5 Day(s) 57329.0541017.0--1/2-

฿ 5,835.88

YKW COLLET 1 Piece(s) 5 Day(s) 573214.05412211.0860-3/4-

฿ 5,835.10

YKW COLLET 1 Piece(s) 5 Day(s) 57327.054935.5855-3/8-

฿ 5,838.20

YKW COLLET 1 Piece(s) 5 Day(s) 573212.0541129.0875-5/8-

฿ 5,841.30

YKW COLLET 1 Piece(s) 5 Day(s) 573217.05813313.0895-7/8-

฿ 6,012.54

YKW COLLET 1 Piece(s) 5 Day(s) 57328.054976.0--7/16-

฿ 5,836.65

YKW COLLET 1 Piece(s) 5 Day(s) 573210.5541078.0865-9/16-

฿ 5,931.72

YKW COLLET 1 Piece(s) 5 Day(s) 57327.054935.5855M103/8-

฿ 5,930.95

YKW COLLET 1 Piece(s) 5 Day(s) 57328.554996.5850M12--

฿ 5,836.65

YKW COLLET 1 Piece(s) 5 Day(s) 573210.5541058.0865M14--

฿ 5,930.95

YKW COLLET 1 Piece(s) 5 Day(s) 573212.55411210850M16--

฿ 5,835.88

YKW COLLET 1 Piece(s) 5 Day(s) 573214.05411711.0860M18--

฿ 5,834.33

YKW COLLET 1 Piece(s) 5 Day(s) 573215.05412212.0850M20--

฿ 5,841.30

YKW COLLET 1 Piece(s) 7 Day(s) 573217.05813313.0895M227/8-

฿ 5,934.82

YKW COLLET 1 Piece(s) 5 Day(s) 573219.05813815.0875M24--

฿ 6,012.54

YKW COLLET 1 Piece(s) 5 Day(s) 573218.0589814.0---P1/2

฿ 5,547.00

YKW COLLET 1 Piece(s) Quote 573211.054859.0---P1/4

฿ 6,012.54

YKW COLLET 1 Piece(s) 5 Day(s) 57328.054786.0---P1/8

฿ 5,547.00

YKW COLLET 1 Piece(s) Quote 573214.0548411.0860--P3/8

฿ 6,012.54

YKW COLLET 1 Piece(s) 5 Day(s) 573219.05810015.0---P5/8

฿ 8,725.00

YKW COLLET 1 Piece(s) 11 Day(s) 824820.06915215.02280-1-

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824830.6917423.02210-1・1/2-

฿ 8,725.00

YKW COLLET 1 Piece(s) 11 Day(s) 824824.06916219.0--1・1/4-

฿ 8,725.00

YKW COLLET 1 Piece(s) 11 Day(s) 824822.06915217.0--1・1/8-

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824826.06916921.0--1・3/8-

฿ 9,185.00

YKW COLLET 1 Piece(s) Quote 824814.06913511.02340-3/4-

฿ 8,725.00

YKW COLLET 1 Piece(s) 11 Day(s) 824817.06914513.02300-7/8-

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824814.06913011.02340M18--

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824815.06913512.02320M20--

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824817.06914513.02300M227/8-

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824819.06914715.02290M24--

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824820.06915715.02280M27--

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824823.06915217.0-M30--

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 8248256916219.0-M33--

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824828.06916921.02270M36--

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824830.06917923.02210M39--

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824826.06911821.0---P1

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824828.06912321.02270--P1・1/8

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824818.06911014.0---P1/2

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824823.06910817.0---P3/4

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824819.06910915.02290--P5/8

฿ 8,725.00

YKW COLLET 1 Piece(s) Quote 824824.06911319.0---P7/8

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories