1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Floating tap chuck

Floating tap chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,542.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dedicated automatic tapping machine: The floating tap chuck is a tapping holder used for tapping units which can provide feed equivalent to tap pitch through lead screw feed, etc.
· Quick change method: Tap/tap collet and tap collet/chuck body attachment can be done in a single touch, greatly improving the working efficiency.
· Built-In radial direction float: Has a built-in radial direction float, which means it corrects core misalignment between the spindle and workpiece and is suitable for precision tapping.

 
Part Number
BT1-TA-10
BT2-TA-16
KT1-TA-10
KT2-TA-16
KT3-TA-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD
(mm)
L
(mm)
Taper
(mm)
Mass
(g)
Tap collet for use Compatible Tapping Machine Radial Direction Amount
(mm)
Tapping Capacity

฿ 15,542.63

YKW TAP HOLDER 1 Piece(s) 5 Day(s) 32102.5JT-2S400TCN12From Brother Industries: BT1/BT60.5M3~M10

฿ 29,539.25

YKW TAP HOLDER 1 Piece(s) 5 Day(s) 5292MT21400TCN24/TCPN24From Brother Industries: BT2/BT71M5~M16

฿ 15,553.17

YKW TAP HOLDER 1 Piece(s) 5 Day(s) 32101.5JT-2S400TCN12Kira Corporation, Ltd.: KTV-10.5M3~M10

฿ 29,539.25

YKW TAP HOLDER 1 Piece(s) 5 Day(s) 52148JT31400TCN24/TCPN24Kira Corporation, Ltd.: KTV-21M5~M16

฿ 31,120.92

YKW TAP HOLDER 1 Piece(s) 5 Day(s) 5292MT31500TCN24/TCPN24Kira Corporation, Ltd.: KTV-31M10~M30

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Features 1 Quick change method: The tap and tap collet, and tap collet and chuck body can be attached in a single touch, greatly improving the working efficiency.
Features 2 Has a built-in radial direction float, which means it corrects core misalignment between the spindle and workpiece and is suitable for precision tapping.