1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tang type MT shank tap holder (M2T-TPS12)

YKW TAP HOLDER

Tang type MT shank tap holder (M2T-TPS12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Torque control that boasts outstanding durability. Revolutionary. Double Roller Clutch Mechanism

 
Part Number
M2T-TPS12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Outer Diameter D1
(mm)
Tap Collet Outer Diameter D2
(mm)
Morse Taper Mass (with Collet)
(Kg)
Tap collet for use Length from Reference Plane
(mm)
Tension F1
(mm)
Compression F2
(mm)
Tapping Capacity

฿ 14,704.37

YKW TAP HOLDER 1 Piece(s) 5 Day(s) 4438MT No.21.0TC12Up to the end face of the tap collet L1: (M3-M10) 150, (M12) 155.5 / up to the end face of the body L2: 112.51510M3~M12 No.5~1/2UNC

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine

Please check the type/dimensions/specifications of the part M2T-TPS12 in the Tang type MT shank tap holder series.

Products with similar specification

Part Number
M3T-TPS12
M3T-TPS16
M3T-TPS24
M4T-TPS12
M4T-TPS16
M4T-TPS24
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Body Outer Diameter D1
(mm)
Tap Collet Outer Diameter D2
(mm)
Morse Taper Mass (with Collet)
(Kg)
Tap collet for use Length from Reference Plane
(mm)
Tension F1
(mm)
Compression F2
(mm)
Tapping Capacity

฿ 14,704.37

1 Piece(s) 5 Day(s) 4438MT No.31.2TC12Up to the end face of the tap collet L1: (M3-M10) 150, (M12) 155.5 / up to the end face of the body L2: 112.51510M3~M12 No.5~1/2UNC

฿ 15,804.93

1 Piece(s) 5 Day(s) 5747MT No.31.9TC16Up to the end face of the tap collet L1: (M4-M12) 165, (M14-M16) 168 / up to the end face of the body L2: 1221510M4~M16 No.8~5/8UNC

฿ 19,741.55

1 Piece(s) 5 Day(s) 62.556MT No.32.3TC24Up to the end face of the tap collet L1: (M10-M20) 180, (M22-M24) 184 / up to the end face of the body L2: 1261510M10~M24 3/8~7/8UNC

฿ 14,704.37

1 Piece(s) 5 Day(s) 4438MT No.41.5TC12Up to the end face of the tap collet L1: (M3-M10) 152, (M12) 157.5 / up to the end face of the body L2: 114.51510M3~M12 No.5~1/2UNC

฿ 15,804.93

1 Piece(s) 5 Day(s) 5747MT No.42.3TC16Up to the end face of the tap collet L1: (M4-M12) 170, (M14-M16) 173 / up to the end face of the body L2: 1271510M4~M16 No.8~5/8UNC

฿ 19,741.55

1 Piece(s) 5 Day(s) 62.556MT No.42.7TC24Up to the end face of the tap collet L1: (M10-M20) 185, (M22-M24) 189 / up to the end face of the body L2: 1311510M10~M24 3/8~7/8UNC