(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Torque control that boasts outstanding durability. Revolutionary. Double Roller Clutch Mechanism
Part Number |
---|
BT30-TPB12-90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Main Body Outer Diameter D1 (mm) | Tap Collet Outer Diameter D2 (mm) | Mass (with Collet) (Kg) | Tap collet for use | Length from Reference Plane (mm) | BT Shank | Radial Direction Amount (mm) | Tension F1 (mm) | Compression F2 (mm) | Tapping Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,547.86 | YKW TAP HOLDER | 1 Piece(s) | 5 Day(s) | BT30 | 32 | 32 | 0.6 | TCN12 | Up to the end face of the tap collet L1: 89.5 / up to the end face of the body L2: 74.5 | BT30 | 0.25 | - | - | M3~M12 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
How can we improve?
How can we improve?