(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An arbor for face milling cutter. Outstanding wear resistance enables stable precision to be sustained over a long period.
Part Number |
---|
BT30-FMA25.4-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | B1 (mm) | B2 (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | L1 (mm) | L2 (mm) | Mass (g) | G (mm) | H1 (mm) | H2 (mm) | W (mm) | Hexagon socket head bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,389.49 | YKW CUTTER ARBOR | 1 Piece(s) | 5 Day(s) | 9.5 | 5 | 25.4 | 50 | 33 | 23 | 60 | 22 | 1100 | M12 | 10 | 12 | 10 | - |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Spindle types | BT30 |
---|
How can we improve?
How can we improve?