1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Length Adjustment Screw With Sealing

Length Adjustment Screw With Sealing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 680.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A length adjustment screw with a urethane end face seal resistant to water-soluble and oil-based cutting fluids is incorporated, enabling processing without losing oil pressure.
· Replacing the length adjustment screw included in the BT shank, the EY chuck, and other standard components with this length adjustment screw plus seal allows lubrication to be sealed from the rear.
· Covers 5 mm or more oil hole drills: Ends of 5 to 20 mm oil hole drills can be sealed, enabling support of small diameter oil hole drills as well

 
Part Number
ASMC11
ASMC14
ASMC15
ASMC18
ASMC24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Main Body Screw Size
(mm)

฿ 687.71

YKW TOOLING SUPPLY 1 Piece(s) 6 Day(s) EYC16M11

฿ 687.71

YKW TOOLING SUPPLY 1 Piece(s) 6 Day(s) EYC20M14

฿ 680.80

YKW TOOLING SUPPLY 1 Piece(s) 6 Day(s) NDC13M15

฿ 726.20

YKW TOOLING SUPPLY 1 Piece(s) 6 Day(s) EYC25、NDC16M18

฿ 764.69

YKW TOOLING SUPPLY 1 Piece(s) 6 Day(s) EYC32M24

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features 1 Screw size is a Yukiwa Seiko special screw. Exclusively for Yukiwa Seiko holders. Features 2 Can also be used for small diameter drill with hole as side surface of 5 to 20 mm drill with lubrication hole can be sealed.
Features 3 Replacing the length adjustment screw included in the BT shank, the EY chuck, and other standard components with this length adjustment screw plus seal allows lubrication to be sealed from the rear.