(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Saves time on tool length adjustment. Also reduces the attachment/detachment of the collet holder.
[Features]
· No spindle nose modification whatsoever required.
· Tool length adjustment that requires accuracy is time-consuming work.
· The tool change adapter eliminates the trouble and enables reliable adjustment.
· Further, even attaching and detaching that required a lot of space up to now can be carried out extremely smoothly.
Part Number |
---|
AE16-EYC16-35 |
AE20-EYC16-35 |
AE20-EYC20-35 |
AE25-EYC20-35 |
AE25-EYC25-40 |
AE32-EYC25-40 |
AE32-EYC32-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Length from Standard Diameter L1 (mm) | L2 (mm) | Mass (g) | Supported collets | Supported wrenches | B1 (mm) | B2 (mm) | Adapter Nut Screw M (mm) | Adapter Nut D2 (mm) | NY Nut D3 (mm) | Holder Standard Diameter D1 (mm) | Counterpart holder type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,312.31 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 35 | 25 | 108 | EY16 | EKS16R (For Tightening NY Nut) / EKS16R (for Tightening Adapter Nut) | 25 | 25 | M22×1.5 | 28 | 28 | 16.0 | ER16・ESX16 | ||
฿ 8,318.81 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 35 | 25 | 150 | EY16 | EKS16R (For Tightening NY Nut) / EKS20R (for Tightening Adapter Nut) | 25 | 30 | M25 x 1.5 | 34 | 28 | 20.0 | ER20・ESX20 | ||
฿ 8,807.78 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~13.0 | 35 | 25 | 168 | EY20 | EKS20R (For Tightening NY Nut) / EKS20R (for Tightening Adapter Nut) | 30 | 30 | M25 x 1.5 | 34 | 34 | 20.0 | ER20・ESX20 | ||
฿ 8,818.94 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~13.0 | 35 | 24 | 240 | EY20 | EKS20R (For Tightening NY Nut) / EFS25 (for Tightening Adapter Nut) | 30 | - | M32 x 1.5 | 42 | 34 | 25.0 | ER25・ESX25 | ||
฿ 9,312.56 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~16.0 | 40 | 31 | 288 | EY25 | EFS25 (For Tightening NY Nut) / EFS25 (for Tightening Adapter Nut) | - | - | M32 x 1.5 | 42 | 42 | 25.0 | ER25・ESX25 | ||
฿ 9,335.50 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~16.0 | 40 | 25 | 436 | EY25 | EFS25/FS52 (For FS52, please use NDN20 of New Drill Mill Chuck) | - | - | M40 x 1.5 | 50 | 42 | 32.0 | ER32・ESX32 | ||
฿ 10,152.31 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 2.5~20.0 | 45 | 30 | 478 | EY32 | EFS32/FS52 (For FS52, please use NDN20 of New Drill Mill Chuck) | - | - | M40 x 1.5 | 50 | 50 | 32.0 | ER32・ESX32 |
Loading...
Product Category | Attachments/Accessories | Features 1 | Spindle nose modification is not necessary at all. |
---|
How can we improve?
How can we improve?