1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank EY Chuck for Lathes (SL1-EYC16-85)

YKW DRILL CHUCK

Straight Shank EY Chuck for Lathes (SL1-EYC16-85)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly versatile tooling to European standards

 
Part Number
SL1-EYC16-85
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Nut Outer Diameter D2
(mm)
Shank Outer Diameter D1 h6
(mm)
Full length L1
(mm)
L3
(mm)
Mass
(g)
Supported collets Supported wrenches Wrench Hook Width H
(mm)
Shank length L2
(mm)
Length adjustable screw g
(mm)
Length adjustment screw ℓ max
(mm)

฿ 5,457.74

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~10.02825.48523250EY16EKS16R2362M11×1.571

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) NC Lathe