(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly versatile tooling to European standards
Part Number |
---|
SL3/4-EYC16-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Nut Outer Diameter D2 (mm) | Shank Outer Diameter D1 h6 (mm) | Full length L1 (mm) | L3 (mm) | Mass (g) | Supported collets | Supported wrenches | Wrench Hook Width H (mm) | Shank length L2 (mm) | Length adjustable screw g (mm) | Length adjustment screw ℓ max (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,436.05 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 28 | 19.05 | 60 | 22 | 110 | EY16 | EKS16R | 17 | 38 | M11×1.5 | 46 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | NC Lathe |
---|
How can we improve?
How can we improve?