(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly versatile tooling to European standards
Part Number |
---|
S20-EYC11-85 |
S20-EYC11-115 |
S20-EYC16-95 |
S20-EYC16-125 |
S20-EYC20-110 |
S20-EYC20-130 |
S25-EYC16-110 |
S25-EYC16-130 |
S25-EYC20-115 |
S25-EYC20-135 |
S25-EYC25-125 |
S32-EYC20-115 |
S32-EYC25-120 |
S32-EYC32-130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Nut Outer Diameter D2 (mm) | Full length L1 (mm) | L3 (mm) | Mass (g) | Supported collets | Supported wrenches | Wrench Hook Width H (mm) | shank diameter D1 h6 (mm) | Shank length L2 (mm) | Length adjustable screw g (mm) | Length adjustment screw ℓ max (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,919.00 | YKW DRILL CHUCK | 1 Piece(s) | 16 Day(s) | 0.5~7.0 | 19 | 85 | 25 | 160 | EY11 | EKS11R | 19 | 20.0 | 60 | M8×0.75 | 70 | ||
฿ 4,887.43 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~7.0 | 19 | 115 | 25 | 230 | EY11 | EKS11R | 19 | 20.0 | 90 | M8×0.75 | 80 | ||
฿ 5,005.88 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 28 | 95 | 35 | 210 | EY16 | EKS16R | 24 | 20.0 | 60 | M11×1.5 | 75 | ||
฿ 5,024.16 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 28 | 125 | 35 | 260 | EY16 | EKS16R | 24 | 20.0 | 90 | M11×1.5 | 105 | ||
฿ 5,457.74 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~13.0 | 34 | 110 | 40 | 250 | EY20 | EKS20R | 27 | 20.0 | 70 | M14×1.5 | 90 | ||
฿ 5,460.84 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~13.0 | 34 | 130 | 40 | 270 | EY20 | EKS20R | 27 | 20.0 | 90 | M14×1.5 | 110 | ||
฿ 5,026.02 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 28 | 110 | 30 | 340 | EY16 | EKS16R | 27 | 25.0 | 80 | M11×1.5 | 90 | ||
฿ 5,035.32 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 28 | 130 | 30 | 400 | EY16 | EKS16R | 27 | 25.0 | 100 | M11×1.5 | 100 | ||
฿ 5,473.24 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~13.0 | 34 | 115 | 35 | 350 | EY20 | EKS20R | 27 | 25.0 | 80 | M14×1.5 | 95 | ||
฿ 5,480.99 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~13.0 | 34 | 135 | 35 | 400 | EY20 | EKS20R | 27 | 25.0 | 100 | M14×1.5 | 115 | ||
฿ 6,009.23 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~16.0 | 42 | 125 | 45 | 410 | EY25 | EFS25 | 32 | 25.0 | 80 | M18×1.5 | 100 | ||
฿ 5,507.33 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~13.0 | 34 | 115 | 35 | 570 | EY20 | EKS20R | 32 | 32.0 | 80 | M14×1.5 | 95 | ||
฿ 6,038.68 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~16.0 | 42 | 120 | 40 | 600 | EY25 | EFS25 | 32 | 32.0 | 80 | M18×1.5 | 95 | ||
฿ 6,627.27 | YKW DRILL CHUCK | 1 Piece(s) | 9 Day(s) | 2.5~20.0 | 50 | 130 | 50 | 670 | EY32 | EFS32 | 41 | 32.0 | 80 | M24×1.5 | 105 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
How can we improve?
How can we improve?