(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It has been well proven as tooling for machines. Demonstrates outstanding precision and rigidity, and minimizes the required space for tool change.
Part Number |
---|
TQC25F-SGC8-30 |
TQC25F-SGC10-40 |
TQC25F-SGC12-40 |
TQC35F-SGC10-40 |
TQC35F-SGC12-40 |
TQC35F-SGC16-45 |
TQC35F-SGC20-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D1 (mm) | Full length L1 (mm) | D2 (mm) | D3 (mm) | L4 (mm) | L5 (mm) | Supported collets | Supported wrenches | Nut length L3 (mm) | D4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,872.47 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 1.0~8.0 | 30 | 26 | 52 | 40 | 25 | 5 | 22 | SG8 | FS26 | 12.3 | 12.0 | ||
฿ 14,601.74 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 2.0~10.0 | 40 | 31 | 62 | 40 | 25 | 10 | 22 | SG10 | FS33 | 13.8 | 12.0 | ||
฿ 15,230.03 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 3.0~12.5 | 40 | 36 | 62 | 40 | 25 | 10 | 22 | SG12 | FS36 | 14.5 | 12.0 | ||
฿ 15,412.04 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 2.0~10.0 | 40 | 31 | 70 | 56 | 35 | 10 | 30 | SG10 | FS33 | 13.8 | 16.8 | ||
฿ 15,857.71 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 3.0~12.5 | 40 | 36 | 70 | 56 | 35 | 10 | 30 | SG12 | FS36 | 14.5 | 16.8 | ||
฿ 16,181.83 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 3.0~16.0 | 45 | 42 | 75 | 56 | 35 | 10 | 30 | SG16 | FS42 | 15.5 | 16.8 | ||
฿ 17,113.67 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 3.0~20.0 | 50 | 50 | 80 | 56 | 35 | 13 | 30 | SG20 | FS50 | 18.0 | 16.8 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine | Features 1 | Collet and hook spanner should be ordered separately. |
---|
How can we improve?
How can we improve?