(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It has been well proven as tooling for machines. Demonstrates outstanding precision and rigidity, and minimizes the required space for tool change.
Part Number |
---|
TQC35V-NDC10-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Diameter D1 (mm) | Full length L1 (mm) | D2 (mm) | D3 (mm) | L4 (mm) | L5 (mm) | Supported collets | Supported wrenches | Specifications | Nut length L3 (mm) | D4 (mm) | D5 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,938.74 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 65 | 33 | 95 | 47 | 56 | 18 | 30 | YCC10 | FS33 | V Flange Type | 18.0 | 35 | 16.8 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine |
---|
How can we improve?
How can we improve?