(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It has been well proven as tooling for machines. Demonstrates outstanding precision and rigidity, and minimizes the required space for tool change.
Part Number |
---|
TQC25F-NDC7S-30 |
TQC25F-NDC10-40 |
TQC35F-NDC10-40 |
TQC35F-NDC16-45 |
TQC35F-NDC20-50 |
TQC35V-NDC10-65 |
TQC35V-NDC16-70 |
TQC35V-NDC20-70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Diameter D1 (mm) | Full length L1 (mm) | D2 (mm) | D3 (mm) | L4 (mm) | L5 (mm) | Supported collets | Supported wrenches | Specifications | Nut length L3 (mm) | D4 (mm) | D5 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,872.47 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~7.0 | 30 | 22 | 52 | 40 | 25 | 4 | 22 | YCC7 | FS22 | - | 17.5 | 12.0 | - | ||
฿ 14,601.74 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 40 | 33 | 62 | 40 | 25 | 9 | 22 | YCC10 | FS33 | - | 18.0 | 12.0 | - | ||
฿ 15,412.04 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 40 | 33 | 70 | 56 | 35 | 10 | 30 | YCC10 | FS33 | - | 18.0 | 16.8 | - | ||
฿ 16,181.83 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 2.5~16.0 | 45 | 42 | 75 | 56 | 35 | 10 | 30 | YCC16 | FS42 | - | 21.0 | 16.8 | - | ||
฿ 17,113.67 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 3.5~20.0 | 50 | 52 | 80 | 56 | 35 | 10 | 30 | YCC20 | FS52 | - | 23.0 | 16.8 | - | ||
฿ 15,938.74 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 65 | 33 | 95 | 47 | 56 | 18 | 30 | YCC10 | FS33 | V Flange Type | 18.0 | 35 | 16.8 | ||
฿ 16,668.01 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 2.5~16.0 | 70 | 42 | 100 | 47 | 56 | 18 | 30 | YCC16 | FS42 | V Flange Type | 21.0 | 35 | 16.8 | ||
฿ 17,599.86 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 3.5~20.0 | 70 | 52 | 100 | 47 | 56 | 18 | 30 | YCC20 | FS52 | V Flange Type | 23.0 | 35 | 16.8 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine |
---|
How can we improve?
How can we improve?