1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Floating reamer holder (Part Number)

Floating reamer holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,707.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A straight shank holder with a radial float mechanism.
·A new drill mill chuck system that opens up a new era of high-accuracy precision machining with a chucking capacity of 1 mm per collet.
·Usable with high pressure coolant.
·Can be used as a tap holder.

 
Part Number
S25-FRH-EYC16-105
S25-FRH-NDC10-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass
(g)
Supported collets

฿ 15,707.30

YKW TAP HOLDER 1 Piece(s) 5 Day(s) 370EY16(φ1~φ10)

฿ 15,970.44

YKW TAP HOLDER 1 Piece(s) 5 Day(s) -YCC10(φ1~φ10)

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Tool Type Reamer
shank diameter(mm) φ25h7 Radial Direction Amount(mm) 0.1 (Radius)