1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tang type MT shank new drill mill chuck (Part Number)

Tang type MT shank new drill mill chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,858.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity, high precision drill mill chuck compatible with high pressure coolants

 
Part Number
M1T-NDC7S-50
M2T-NDC7S-45
M2T-NDC10-50
M2T-NDC13-55
M3T-NDC10-50
M3T-NDC13-50
M4T-NDC13-45
M4T-NDC16-55
M4T-NDC20-70
M4T-NDC25-100
M5T-NDC20-60
M5T-NDC25-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Length from Standard Diameter L1
(mm)
Morse Taper Mass
(g)
Supported collets Supported wrenches Wrench Hook Width H
(mm)
H part OD φ/length
(mm)

฿ 5,071.41

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~7.02211250MT1110YCC7FS2217Outer Diameter (φ):19/Length: 11

฿ 4,858.86

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~7.02212045MT2190YCC7FS2219Outer Diameter (φ):22/Length: 11

฿ 5,526.07

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~10.03312550MT2250YCC10FS3324Outer Diameter (φ):29/Length: 13

฿ 5,962.63

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~13.03613055MT2320YCC13FS3627Outer Diameter (φ):29/Length: 11

฿ 5,805.11

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~10.03314450MT3400YCC10FS3324Outer Diameter (φ):29/Length: 13

฿ 6,250.77

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~13.03614450MT3400YCC13FS3627Outer Diameter (φ):31/Length: 13

฿ 6,292.61

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~13.036162.545MT4670YCC13FS3627Outer Diameter (φ):31/Length: 13

฿ 6,911.19

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 2.5~16.042172.555MT4740YCC16FS4232Outer Diameter (φ):38/Length: 18.5

฿ 7,185.05

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 3.5~20.052187.570MT41200YCC20FS5241Outer Diameter (φ):48/Length: 20

฿ 8,346.92

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 5.0~25.062217.5100MT41900YCC25FS6250Outer Diameter (φ):60/Length: 25

฿ 7,642.67

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 3.5~20.052209.560MT51800YCC20FS5241Outer Diameter (φ):48/Length: 20

฿ 8,393.41

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 5.0~25.062229.580MT52200YCC25FS6250Outer Diameter (φ):60/Length: 25

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine