(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity, high precision drill mill chuck compatible with high pressure coolants
Part Number |
---|
JT0-NDC5-35 |
JT1-NDC5-45 |
JT1-NDC7S-60 |
JT2S-NDC10-70 |
JT6-NDC13-80 |
JT6-NDC16-85 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Nut Outer Diameter D2 (mm) | Full length L1 (mm) | L2 (mm) | Jacobs taper | Mass (g) | Supported collets | Supported wrenches | Wrench Hook Width H (mm) | shank diameter D1 h6 (mm) | Screw (mm) | maximum (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,853.00 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~5.0 | 13 | 35 | 16.5 | JT0 | 20 | YCC5 | FS10 | 10 | 12 | - | 23.5 | ||
฿ 7,856.10 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~5.0 | 13 | 45 | 16.5 | JT1 | 40 | YCC5 | FS10 | 10 | 16 | - | 28 | ||
฿ 6,003.26 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~7.0 | 22 | 60 | 23.5 | JT1 | 110 | YCC7 | FS22 | 17 | 20 | M8×0.75 | 43 | ||
฿ 6,832.15 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 33 | 70 | 24 | JT2S | 230 | YCC10 | FS33 | 22 | 25 | M12 x 1.5 | 50 | ||
฿ 7,592.29 | DRILL CHUCK | 1 Piece(s) | Same day | 0.5~13.0 | 36 | 80 | 24.5 | JT6 | 350 | YCC13 | FS36 | 27 | 32 | M15×1.5 | 54 | ||
฿ 8,437.00 | YKW DRILL CHUCK | 1 Piece(s) | 30 Day(s) | 2.5~16.0 | 42 | 85 | 27 | JT6 | 390 | YCC16 | FS42 | 27 | 32 | M18×1.5 | 59 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine |
---|
How can we improve?
How can we improve?