1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Shank New Drill Mill Chuck (Part Number)

Adjustable Shank New Drill Mill Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,970.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity, high precision drill mill chuck compatible with high pressure coolants

 
Part Number
A8-NDC5-33
A16-NDC7S-45
A19-NDC7S-45
A19-NDC10-50
A22-NDC10-50
A22-NDC13-55
A25-NDC13-55
A26-NDC13-55
A26-NDC16-60
A28-NDC13-55
A28-NDC16-60
A35-NDC16-60
A35-NDC20-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Nut Outer Diameter D2
(mm)
Full length L1
(mm)
L2
(mm)
Mass
(g)
Supported collets Supported wrenches Adjustment nut Wrench Hook Width H
(mm)
shank diameter D1 h6
(mm)
H part OD φ/length
(mm)
Woodruff Key

฿ 7,167.35

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~5.01375Min.: 33/Max.: 5040YCC5FS10D2:15/L3:810Tr8×1Outer Diameter (φ):10/Length: 5.5W:2×10/H1:8.8

฿ 5,970.49

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~7.022111Min.: 45/Max.: 70160YCC7FS22D2:25/L3:1017TM16×2Outer Diameter (φ):19/Length: 8.5W:4×16/H1:17.5

฿ 5,981.34

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~7.022109Min.: 45/Max.: 64230YCC7FS22D2:32/L3:1217TM19×2Outer Diameter (φ):19/Length: 8.5W:4×16/H1:20.5

฿ 6,235.28

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~10.033114Min.: 50/Max.: 74300YCC10FS33D2:32/L3:1224TM19×2Outer Diameter (φ):29/Length: 11W:4×16/H1:20.5

฿ 6,246.12

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~10.033130Min.: 50/Max.: 74370YCC10FS33D2:32/L3:1224TM22×2Outer Diameter (φ):29/Length: 11W:5×19/H1:24

฿ 7,098.49

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~13.036135Min.: 55/Max.: 80380YCC13FS36D2:32/L3:1227TM22×2Outer Diameter (φ):31/Length: 11W:5×19/H1:24

฿ 7,113.99

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~13.036138Min.: 55/Max.: 80480YCC13FS36D2:37/L3:1227TM25×2Outer Diameter (φ):31/Length: 11W:6×22/H1:26.5

฿ 7,117.09

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~13.036135Min.: 55/Max.: 80500YCC13FS36D2:39/L3:1227TM26×2Outer Diameter (φ):31/Length: 11W:5×22/H1:28

฿ 8,097.20

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 2.5~16.042140Min.: 60/Max.: 85550YCC16FS42D2:39/L3:1232TM26×2Outer Diameter (φ):38/Length: 15W:5×22/H1:28

฿ 7,126.38

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5~13.036138Min.: 55/Max.: 80560YCC13FS36D2:40/L3:1227TM28×2Outer Diameter (φ):31/Length: 11W:6×22/H1:29.5

฿ 8,106.49

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 2.5~16.042143Min.: 60/Max.: 85610YCC16FS42D2:40/L3:1232TM28×2Outer Diameter (φ):38/Length: 15W:6×22/H1:29.5

฿ 8,166.93

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 2.5~16.042165Min.: 60/Max.: 901000YCC16FS42D2:48/L3:1232TM35×2Outer Diameter (φ):38/Length: 15W:6×25/H1:37.4

฿ 8,846.17

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 3.5~20.052175Min.: 70/Max.: 951200YCC20FS52D2:48/L3:1241TM35×2Outer Diameter (φ):48/Length: 15W:6×25/H1:37.4

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine