(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity, high precision drill mill chuck compatible with high pressure coolants
Part Number |
---|
A26-NDC16-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Nut Outer Diameter D2 (mm) | Full length L1 (mm) | L2 (mm) | Mass (g) | Supported collets | Supported wrenches | Adjustment nut | Wrench Hook Width H (mm) | shank diameter D1 h6 (mm) | H part OD φ/length (mm) | Woodruff Key |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,097.20 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 2.5~16.0 | 42 | 140 | Min.: 60/Max.: 85 | 550 | YCC16 | FS42 | D2:39/L3:12 | 32 | TM26×2 | Outer Diameter (φ):38/Length: 15 | W:5×22/H1:28 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine |
---|
How can we improve?
How can we improve?