(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity, high precision drill mill chuck compatible with high pressure coolants
Part Number |
---|
A25-NDC13-55 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Nut Outer Diameter D2 (mm) | Full length L1 (mm) | L2 (mm) | Mass (g) | Supported collets | Supported wrenches | Adjustment nut | Wrench Hook Width H (mm) | shank diameter D1 h6 (mm) | H part OD φ/length (mm) | Woodruff Key |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,113.99 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 0.5~13.0 | 36 | 138 | Min.: 55/Max.: 80 | 480 | YCC13 | FS36 | D2:37/L3:12 | 27 | TM25×2 | Outer Diameter (φ):31/Length: 11 | W:6×22/H1:26.5 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine |
---|
Please check the type/dimensions/specifications of the part A25-NDC13-55 in the Adjustable Shank New Drill Mill Chuck series.
Part Number |
---|
A19-NDC7S-45 |
A22-NDC10-50 |
A22-NDC13-55 |
A26-NDC13-55 |
A26-NDC16-60 |
A28-NDC13-55 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Nut Outer Diameter D2 (mm) | Full length L1 (mm) | L2 (mm) | Mass (g) | Supported collets | Supported wrenches | Adjustment nut | Wrench Hook Width H (mm) | shank diameter D1 h6 (mm) | H part OD φ/length (mm) | Woodruff Key |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,981.34 | 1 Piece(s) | 5 Day(s) | 0.5~7.0 | 22 | 109 | Min.: 45/Max.: 64 | 230 | YCC7 | FS22 | D2:32/L3:12 | 17 | TM19×2 | Outer Diameter (φ):19/Length: 8.5 | W:4×16/H1:20.5 | ||
฿ 6,246.12 | 1 Piece(s) | 5 Day(s) | 0.5~10.0 | 33 | 130 | Min.: 50/Max.: 74 | 370 | YCC10 | FS33 | D2:32/L3:12 | 24 | TM22×2 | Outer Diameter (φ):29/Length: 11 | W:5×19/H1:24 | ||
฿ 7,098.49 | 1 Piece(s) | 5 Day(s) | 0.5~13.0 | 36 | 135 | Min.: 55/Max.: 80 | 380 | YCC13 | FS36 | D2:32/L3:12 | 27 | TM22×2 | Outer Diameter (φ):31/Length: 11 | W:5×19/H1:24 | ||
฿ 7,117.09 | 1 Piece(s) | 5 Day(s) | 0.5~13.0 | 36 | 135 | Min.: 55/Max.: 80 | 500 | YCC13 | FS36 | D2:39/L3:12 | 27 | TM26×2 | Outer Diameter (φ):31/Length: 11 | W:5×22/H1:28 | ||
฿ 8,097.20 | 1 Piece(s) | 5 Day(s) | 2.5~16.0 | 42 | 140 | Min.: 60/Max.: 85 | 550 | YCC16 | FS42 | D2:39/L3:12 | 32 | TM26×2 | Outer Diameter (φ):38/Length: 15 | W:5×22/H1:28 | ||
฿ 7,126.38 | 1 Piece(s) | 5 Day(s) | 0.5~13.0 | 36 | 138 | Min.: 55/Max.: 80 | 560 | YCC13 | FS36 | D2:40/L3:12 | 27 | TM28×2 | Outer Diameter (φ):31/Length: 11 | W:6×22/H1:29.5 |
How can we improve?
How can we improve?