1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight shank new Drill Mill chuck for use with Milling Chuck (ST6-NDC5-60)

YKW DRILL CHUCK

Straight shank new Drill Mill chuck for use with Milling Chuck (ST6-NDC5-60)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity, high precision drill mill chuck compatible with high pressure coolants

 
Part Number
ST6-NDC5-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Nut Outer Diameter D2
(mm)
Full length L1
(mm)
L3
(mm)
Mass
(g)
Supported collets Supported wrenches Wrench Hook Width H
(mm)
shank diameter D1 h6
(mm)
Shank length L2
(mm)
H part OD φ/length
(mm)

฿ 5,675.72

YKW DRILL CHUCK 1 Piece(s) 9 Day(s) 0.5~5.013602220YCC5FS1010638Outer Diameter (φ):12/Length: 10

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine

Please check the type/dimensions/specifications of the part ST6-NDC5-60 in the Straight shank new Drill Mill chuck for use with Milling Chuck series.

Products with similar specification

Part Number
ST12-NDC5-75
ST16-NDC7S-105
ST16-NDC7S-75
ST20-NDC10-100
ST20-NDC10-130
ST6-NDC5-80
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRetainable blade diameter
(mm)
Nut Outer Diameter D2
(mm)
Full length L1
(mm)
L3
(mm)
Mass
(g)
Supported collets Supported wrenches Wrench Hook Width H
(mm)
shank diameter D1 h6
(mm)
Shank length L2
(mm)
H part OD φ/length
(mm)

฿ 5,317.29

1 Piece(s) 30 Day(s) 0.5~5.0137516.560YCC5FS10101258.5-

฿ 4,711.42

1 Piece(s) 5 Day(s) 0.5~7.02210535140YCC7FS22171670Outer Diameter (φ):19/Length: 11.5

฿ 4,705.22

1 Piece(s) 5 Day(s) 0.5~7.0227535100YCC7FS22171640Outer Diameter (φ):19/Length: 11.5

฿ 5,012.07

1 Piece(s) 5 Day(s) 0.5~10.03310040250YCC10FS33242060Outer Diameter (φ):29/Length: 16

฿ 5,019.82

1 Piece(s) 5 Day(s) 0.5~10.03313040300YCC10FS33242090Outer Diameter (φ):29/Length: 16

฿ 5,665.19

1 Piece(s) 5 Day(s) 0.5~5.013802220YCC5FS1010658Outer Diameter (φ):12/Length: 10