1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight shank new Drill Mill chuck for use with side lock

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,665.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity, high precision drill mill chuck compatible with high pressure coolants

 
Part Number
S16-NDC7S-85
S16-NDC7S-115
S20-NDC7S-105
S20-NDC7S-135
S20-NDC10-115
S20-NDC10-145
S20-NDC13-115
S20-NDC13-145
S25-NDC10-125
S25-NDC13-135
S25-NDC13-165
S25-NDC16-130
S32-NDC13-130
S32-NDC13-160
S32-NDC16-140
S32-NDC16-180
S40-NDC20-165
S42-NDC20-165
S42-NDC25-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Nut Outer Diameter D2
(mm)
Full length L1
(mm)
L3
(mm)
Mass
(g)
Supported collets Supported wrenches Wrench Hook Width H
(mm)
shank diameter D1 h6
(mm)
Shank length L2
(mm)
H part OD φ/length
(mm)

฿ 4,665.80

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 14 Day(s) 0.5~7.0228535120YCC7FS22171650Outer Diameter (φ):19/Length: 11.5

฿ 4,669.95

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 12 Day(s) 0.5~7.02211535150YCC7FS22171680Outer Diameter (φ):19/Length: 11.5

฿ 4,882.78

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 14 Day(s) 0.5~7.02210535200YCC7FS22172070-

฿ 4,893.63

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 14 Day(s) 0.5~7.02213535270YCC7FS221720100-

฿ 4,965.05

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 14 Day(s) 0.5~10.03311540280YCC10FS33242075Outer Diameter (φ):29/Length: 16

฿ 4,971.96

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 19 Day(s) 0.5~10.03314540330YCC10FS332420105Outer Diameter (φ):29/Length: 16

฿ 5,460.84

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 14 Day(s) 0.5~13.03611545270YCC13FS36272070Outer Diameter (φ):31/Length: 20.5

฿ 5,465.49

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 14 Day(s) 0.5~13.03614545300YCC13FS362720100Outer Diameter (φ):31/Length: 20.5

฿ 5,301.11

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 19 Day(s) 0.5~10.03312540420YCC10FS33272585Outer Diameter (φ):31/Length: 16

฿ 5,419.88

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 12 Day(s) 0.5~13.03613545420YCC13FS36272590Outer Diameter (φ):31/Length: 20.5

฿ 5,430.94

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 14 Day(s) 0.5~13.03616545500YCC13FS362725120Outer Diameter (φ):31/Length: 20.5

฿ 5,947.19

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 19 Day(s) 2.5~16.04213050440YCC16FS42322580Outer Diameter (φ):38/Length: 17

฿ 5,450.30

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 1 Day(s) 0.5~13.03613040640YCC13FS36323290Outer Diameter (φ):35/Length: 15.5

฿ 5,471.04

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 12 Day(s) 0.5~13.03616040790YCC13FS363232120Outer Diameter (φ):35/Length: 15.5

฿ 5,978.99

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 10 Day(s) 2.5~16.04214045670YCC16FS42323295Outer Diameter (φ):38/Length: 18

฿ 6,073.11

TOOLING TOOLS BT SHANK 1 Piece(s) 14 Day(s) 2.5~16.04218045850YCC16FS423232135Outer Diameter (φ):38/Length: 18

฿ 6,987.49

TOOLING TOOLS BT SHANK 1 Piece(s) 14 Day(s) 3.5~20.052165551240YCC20FS524140110Outer Diameter (φ):48/Length: 20

฿ 6,912.89

YKW TOOLING TOOLS BT SHANK 1 Piece(s) 19 Day(s) 3.5~20.052165551340YCC20FS524142110Outer Diameter (φ):48/Length: 20

฿ 8,545.07

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 5.0~25.062180701610YCC25FS625042110Outer Diameter (φ):60/Length: 25

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine