(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity, high precision drill mill chuck compatible with high pressure coolants
Part Number |
---|
S20T-NDC10-45P2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D (mm) | Full length L1 (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Coolant Seal Screw | Included pull-stud bolt | Length adjustment screw | Length adjustment screw g (mm) | Length adjustment screw ℓ max (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,710.40 | DRILL CHUCK | 1 Piece(s) | Same day | - | 0.5~10.0 | 45 | 33 | 70 | S20T 7/24 | 200 | YCC10 | FS33 | - | P2 | - | - | - |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
Please check the type/dimensions/specifications of the part S20T-NDC10-45P2 in the 15T/S20T/BT30/BT35 New Drill Mill Chuck series.
Part Number |
---|
15T-NDC10-52PB |
15T-NDC5-35 |
15T-NDC5-35P1 |
S20T-NDC10-60 |
S20T-NDC10-60P1 |
S20T-NDC10-60P2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D (mm) | Full length L1 (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Coolant Seal Screw | Included pull-stud bolt | Length adjustment screw | Length adjustment screw g (mm) | Length adjustment screw ℓ max (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,494.62 | 1 Piece(s) | 5 Day(s) | - | 0.5~10.0 | 52 | 33 | 79 | 15T 7/24 | 190 | YCC10 | FS33 | - | PB | - | - | - | ||
฿ 12,324.74 | 1 Piece(s) | 5 Day(s) | - | 0.5~5.0 | 35 | 13 | 62 | 15T 7/24 | 90 | YCC5 | FS10 | - | NA | - | - | - | ||
฿ 13,479.12 | 1 Piece(s) | 5 Day(s) | - | 0.5~5.0 | 35 | 13 | 62 | 15T 7/24 | 90 | YCC5 | FS10 | - | P1 | - | - | - | ||
฿ 11,860.67 | 1 Piece(s) | 5 Day(s) | - | 0.5~10.0 | 60 | 33 | 85 | S20T 7/24 | 260 | YCC10 | FS33 | - | NA | APM10-1 | M12 x 1.5 | 40 | ||
฿ 13,015.65 | 1 Piece(s) | 5 Day(s) | - | 0.5~10.0 | 60 | 33 | 85 | S20T 7/24 | 260 | YCC10 | FS33 | - | P1 | APM10-1 | M12 x 1.5 | 40 | ||
฿ 13,015.65 | 1 Piece(s) | 5 Day(s) | - | 0.5~10.0 | 60 | 33 | 85 | S20T 7/24 | 260 | YCC10 | FS33 | - | P2 | APM10-1 | M12 x 1.5 | 40 |
How can we improve?
How can we improve?