(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity, high precision drill mill chuck compatible with high pressure coolants
Part Number |
---|
BT30-NDC13-90P2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D (mm) | Full length L1 (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Coolant Seal Screw | Included pull-stud bolt | Length adjustment screw | Length adjustment screw g (mm) | Length adjustment screw ℓ max (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,885.68 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | BT30 | 0.5~13.0 | 90 | 36 | 138.4 | BT30 7/24 | 700 | YCC13 | FS36 | CSH13 | P2 | APM13-2 | M15×1.5 | 43 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
How can we improve?
How can we improve?