(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For HSK holder.
·Minimum order quantity: 1 pc.
·Spindle/shank shape: HSK-A/HSK-E
·Spindle/shank type: HSK-A/HSK-E
Part Number |
---|
HSK40A-FMA25.4-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | D1 (mm) | D2 (mm) | D3 (mm) | L1 (mm) | L3 (mm) | M (mm) | W (mm) | Mass (g) | B1 (mm) | B2 (mm) | D4 (mm) | H1 (mm) | H2 (mm) | Hexagon socket head bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,869.72 | YKW CUTTER ARBOR | 1 Piece(s) | 5 Day(s) | HSK-A | 25.4 | 50 | 33 | 92 | 22 | M12×1.75 | 10 | 600 | 9.5 | 5 | 23 | 10 | 12 | - |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | HSK type | 40 |
---|---|---|---|---|---|
L2(mm) | 50 |
How can we improve?
How can we improve?