(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The holder body collet insertion part is thick, with excellent rigidity; variations in accuracy have been kept to a minimum.
Part Number |
---|
HSK40A-NDC7S-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | HSK type | Retainable blade diameter (mm) | Holder Length L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | M (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Screw for use | D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,680.55 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 40 | 0.5~7.0 | 60 | 80 | 60 | 30 | 37.0 | M8×0.75 | HSK40A 1/10 | 300 | YCC7 | FS22 | CSE7 | 22 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Spindle types | HSK-A |
---|
How can we improve?
How can we improve?