(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The holder body collet insertion part is thick, with excellent rigidity; variations in accuracy have been kept to a minimum.
Part Number |
---|
HSK40A-NDC10-70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | HSK type | Retainable blade diameter (mm) | Holder Length L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | M (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Screw for use | D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,261.83 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 40 | 0.5~10.0 | 70 | 90 | 70 | 38 | 45.0 | M12 x 1.5 | HSK40A 1/10 | 500 | YCC10 | FS33 | CSE10 | 33 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Spindle types | HSK-A |
---|
How can we improve?
How can we improve?