1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSK25E/32E/40E Super G1 Chuck

HSK25E/32E/40E Super G1 Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,750.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The standard model guarantees total runout accuracy within 5 μm with collet attached, making it ideal for high-balance and high-speed cutting.

 
Part Number
HSK40E-SGC8-60
HSK40E-SGC10-70
HSK40E-SGC12-75
HSK40E-SGC16-90
HSK40E-SGC20-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Holder Length L
(mm)
L1
(mm)
L2
(mm)
Mass
(g)
Supported collets Supported wrenches Screw for use D
(mm)

฿ 13,750.86

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 1.0~8.0608060310SG8FS26APM8-126

฿ 14,231.98

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 2.0~10.0709070410SG10FS33APM10-131

฿ 14,611.39

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 3.0~12.5759575400SG12FS36APM12-136

฿ 15,224.15

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 3.0~16.09011090530SG16FS42APM16-142

฿ 18,379.75

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 3.0~20.09011090680SG20FS50APM20-150

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types HSK-E
HSK type 40